IESNA:LM-63-2002
[TEST]P821280
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D2-740-24VDC-DL-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]4000K, 70 CRI LEDS AND DRIVE LANE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3945
TILT=NONE
2 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 38
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 41 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
107.9 117.1 125.5 135.6 148.1 161.5 176.6 195.8 219.2 242.7
269.4 302.9 338.9 380.7 436 483.7 538.9 596.6 664.4 748.1
842.6 938 1046.8 1137.2 1251.8 1359.8 1461 1553.9 1625 1639.2
1567.3 1379 1092.8 744.7 376.5 59.4 24.3 21.8 17.6 13.4
10 6.7 4.2 2.5 1.7 0.8 0 0 0 0
0 0 0 0 0 0 0 0.8 0.8 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0
107.9 116.3 124.7 134.7 147.3 160.7 176.6 195 218.4 242.7
270.3 302.9 339.7 384.1 430.1 482.8 543.9 611.7 685.3 763.1
845.1 935.5 1041.8 1153.1 1275.2 1389.9 1495.3 1589.9 1640.9 1651
1569.8 1384 1102.9 757.3 389.9 65.3 24.3 21.8 17.6 13.4
10 6.7 4.2 2.5 1.7 0.8 0 0 0 0
0 0 0 0 0 0 0 0.8 0.8 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0
107.9 116.3 124.7 134.7 147.3 160.7 176.6 195 216.7 241.8
272 307.1 346.4 390.8 442.7 502.1 569.8 644.3 728.8 822.5
927.1 1042.6 1176.5 1322.1 1467.7 1627.5 1786.5 1868.5 1907.8 1853.5
1707 1466.9 1162.3 811.7 446 88.7 23.4 20.9 16.7 12.6
9.2 6.7 4.2 2.5 1.7 0.8 0.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
107.9 115.5 123.8 133.9 145.6 159 175.7 193.3 215.9 242.7
274.5 311.3 354 399.1 455.2 523.8 602.5 693.7 799.1 917.1
1046.8 1205 1382.4 1569.8 1815 2014.1 2132.1 2226.7 2224.1 2100.3
1877.7 1581.5 1241.8 877.8 507.9 118 22.6 19.2 15.9 11.7
8.4 5.9 4.2 2.5 0.8 0.8 0.8 0 0 0
0.8 0.8 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
107.9 115.5 123 132.2 143.9 155.6 172.4 189.1 211.7 239.3
270.3 307.9 352.3 405 467.8 544.7 637.6 747.2 869.4 1016.7
1192.4 1395.7 1619.2 1900.3 2143.8 2296.1 2429.2 2488.6 2418.3 2223.3
1967.3 1656.8 1310.4 938 560.6 150.6 20.1 17.6 14.2 10.9
7.5 5 3.3 1.7 0.8 0.8 0.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
107.9 113.8 121.3 129.7 141.4 154 169 187.4 210 237.6
268.6 307.1 352.3 405 470.3 553.1 651.8 768.2 900.4 1067.7
1260.2 1484.4 1736.3 2047.6 2253.4 2396.5 2512.8 2553 2443.4 2246.7
1995.7 1681.1 1335.5 962.3 586.6 174.9 18.4 16.7 13.4 9.2
6.7 5 2.5 1.7 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.8 0 0
107.9 113.8 120.5 128.9 139.7 152.3 167.4 184.9 206.7 233.5
265.3 302.1 348.1 403.3 471.1 555.6 658.5 775.7 917.1 1091.2
1301.2 1512.1 1814.1 2098.6 2300.3 2408.2 2532.9 2557.2 2426.6 2233.3
1978.1 1667.7 1319.6 948.9 582.4 159.8 17.6 15.1 11.7 9.2
6.7 4.2 2.5 1.7 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0 0.8 0.8 0.8
0.8 0 0.8 0.8 0 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
107.9 113 118.8 126.4 136.4 148.1 162.3 179.1 200 224.3
253.5 289.5 333.9 388.3 456.9 542.2 643.5 761.5 912.1 1105.4
1294.5 1539.7 1852.6 2077.7 2204.9 2304.5 2450.9 2432.5 2301.1 2122.9
1876 1574 1244.3 901.2 562.3 158.2 14.2 12.6 10 7.5
5 3.3 1.7 1.7 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
107.9 112.1 117.1 123.8 133.9 143.9 157.3 171.5 189.9 212.5
239.3 269.4 309.6 359.8 424.2 500.4 591.6 700.4 849.3 1015.8
1188.2 1435.1 1687.8 1826.7 1915.4 2040.1 2172.3 2131.3 2035 1883.6
1656 1387.4 1092 787.4 484.5 125.5 10.9 9.2 7.5 5
3.3 2.5 1.7 1.7 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
107.9 111.3 115.5 121.3 129.7 138.9 149.8 163.2 179.1 196.6
219.2 245.2 281.2 321.3 375.7 436.8 509.6 600.8 725.5 854.3
1002.5 1228.4 1377.3 1452.6 1509.5 1621.7 1687.8 1653.5 1583.2 1457.7
1280.3 1075.3 845.1 609.2 375.7 100.4 6.7 5.9 5 3.3
2.5 1.7 1.7 1.7 1.7 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
107.9 109.6 113.8 118.8 125.5 133.9 143.1 154.8 167.4 182.4
199.2 221.7 248.5 281.2 321.3 364.8 415 478.6 560.6 632.6
723.8 870.2 933.8 964.8 986.6 1050.2 1075.3 1035.1 977.4 883.6
760.6 629.3 491.2 350.6 211.7 51 2.5 2.5 2.5 1.7
1.7 1.7 1.7 1.7 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
107.9 109.6 112.1 117.1 123 130.5 139.7 149.8 161.5 174
189.1 209.2 231.8 259.4 292.9 328.9 369.9 421.7 489.5 545.6
614.2 729.7 771.5 780.7 785.7 832.6 846.8 811.7 763.1 686.2
595.8 498.7 391.6 282 174 51.9 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
107.9 108.8 111.3 115.5 121.3 128 136.4 145.6 155.6 167.4
180.7 196.6 216.7 241 269.4 300.4 334.7 377.4 434.3 479.5
534.7 631.8 664.4 664.4 660.2 695.4 707.9 679.5 638.5 579.9
504.6 420.9 333 241.8 151.5 50.2 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
107.9 107.1 109.6 113 117.1 123 129.7 137.2 146.4 155.6
166.5 179.1 192.5 212.5 236 259.4 286.2 319.6 361.5 400.8
446 510.4 543.9 546.4 537.2 546.4 558.1 541.4 512.1 465.2
407.5 340.6 268.6 198.3 128 45.2 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
107.9 106.3 107.9 110.5 114.6 118.8 124.7 131.4 138.9 147.3
155.6 165.7 178.2 192.5 212.5 235.1 256.9 282.8 319.6 354.8
393.3 445.2 487.8 501.2 491.2 483.7 488.7 481.1 455.2 420.1
372.4 313.8 250.2 183.3 118.8 44.3 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
107.9 104.6 106.3 107.9 111.3 115.5 120.5 126.4 133.9 140.6
148.1 157.3 168.2 181.6 196.6 217.6 241 266.1 296.2 329.7
366.5 398.3 441.8 462.7 449.3 424.2 396.6 388.3 370.7 340.6
302.1 255.2 201.7 148.1 93.7 31.8 0.8 0.8 0.8 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
107.9 104.6 104.6 106.3 108.8 113 118 123.8 130.5 137.2
144.8 153.1 163.2 175.7 189.1 209.2 230.9 255.2 279.5 308.8
334.7 360.6 383.2 401.7 384.1 337.2 261.9 255.2 245.2 225.1
197.5 168.2 133.9 97.1 60.2 18.4 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
107.9 103.8 103.8 105.4 107.9 111.3 116.3 122.2 128.9 135.6
143.1 151.5 161.5 174 187.4 205 225.1 246 268.6 286.2
307.9 319.6 324.7 322.2 289.5 220.1 130.5 125.5 123 114.6
102.9 87 69.5 50.2 30.1 6.7 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
107.9 102.9 102.9 104.6 107.1 110.5 115.5 121.3 128.9 135.6
143.9 152.3 162.3 173.2 186.6 201.7 220.1 240.2 256.9 269.4
279.5 280.3 271.1 250.2 201.7 128.9 43.5 36.8 36.8 35.1
31.8 26.8 20.9 14.2 7.5 0.8 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
107.9 102.9 102.9 103.8 106.3 110.5 115.5 121.3 128 135.6
143.9 153.1 163.2 174.9 187.4 202.5 221.7 236.8 248.5 257.7
260.2 254.4 237.6 205.8 158.2 87.9 9.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
107.9 102.9 102.9 103.8 106.3 109.6 115.5 121.3 128.9 136.4
144.8 153.1 164.8 176.6 189.1 203.3 221.7 237.6 250.2 256.1
255.2 246.8 230.9 200 154 87 10 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
107.9 102.9 102.1 103.8 106.3 110.5 114.6 121.3 128.9 137.2
144.8 153.1 164 176.6 190.8 205.8 222.6 234.3 245.2 252.7
256.1 249.4 231.8 199.2 151.5 85.4 8.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
